IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments TPA3220 | Demoboard TPA3220EVM

60-W stereo, 110-W mono, 7- to 32-V, analog input Class-D audio amplifier w/ low idle, pad-down

Overview

TopologyOther Topology
Input voltage7-30 V
IC revisionA

Description

The TPA3220EVM HD-Audio evaluation module demonstrates the TPA3220 pad-down integrated circuit from Texas Instruments. TPA3220 is an ultra-low idle-loss Class-D amp which keeps your system cooler and your battery playing longer while supporting 100kHz high resolution audio and features single-rail power supply support, gain settings, mute, and integrated protection. The device features a pad-down package which does not require a heatsink and instead dissipates the device heat into the PCB while saving space and material cost. The device features advanced integrated feedback design which allows very low distortion across the audio band and enables a high audio quality. The device is operated in either HEAD-mode (High-Efficiency-AD) or AD-mode Pulse Width Modulation (PWM) and can drive up to 2 x 100 W into 4-Ω load or 2 x 130 W into 3-Ω load. The TPA3220EVM features adjustable gain settings from 18-34dB, and allows for flexible input signals with a 1-2 VRMS single-ended / differential analog input interface. This EVM supports 2 x BTL (stereo) output channels or 1 x PBTL (mono) output channel configurations. TPA3220EVM is a complete reference design for TPA3220, ready for evaluation and excellent listening.

Features

  • Stereo (2 x BTL) and Mono (1 x PBTL) Operation
  • Output Power at 10% THD+N
  • 60-W Stereo Continuous into 8 Ω in BTL
  • 110-W Stereo Peak into 4 Ω in BTL
  • Output Power at 1% THD+N
  • 50-W Stereo Continuous into 8 Ω in BTL
  • 89-W Stereo Peak into 4 Ω in BTL
  • 5-V Gate Drive or Built-in LDO for Optional Single-Supply Operation
  • Closed-Loop Feedback Design
  • Signal Bandwidth up to 100 kHz for High-Frequency Content From HD Sources
  • 0.02% THD+N at 1 W into 4 Ω
  • 60-dB PSRR (BTL, No Input Signal)
  • <72-µV Output Noise (A-Weighted)
  • 108-dB SNR (A-Weighted)

  • AD or HEAD Modulation Schemes
  • Low-Power Operating Modes
  • Standby Modes: Mute and < 1 mA Shutdown
  • Low Idle-Current HEAD Modulation Scheme
  • Single-Channel BTL Operation
  • Multiple Input Options to Simplify Pre-Amp Design
  • Differential or Single-Ended Analog Inputs
  • Selectable Gains: 18 dB, 24 dB, 30 dB, 34 dB
  • Integrated Protection: Undervoltage, Cycle-by-cycle Current Limit, Short Circuit, Clipping Detection, Overtemperature Warning and Shutdown, and DC Speaker Protection
  • 90% Efficient Class-D Operation (4 Ω)
  • Thermal Pad Located on Package Bottom
  • Pin-Compatible Family of Devices with Voltage and Power-Level Options

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
7447714101SPEC
8 files WE-PD SMT Power Inductor 100 1.8 198 5.9 1050 Performance
Order Code Data­sheet Simu­lation
7447714101SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples