IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS22919 | Demoboard TPS22919EVM

TPS22919 5.5V, 1.5A, 100mΩ On-Resistance Load Switch Evaluation Module

Overview

TopologyOther Topology
Input voltage1.6-5.5 V

Description

The TPS22919 evaluation module (EVM) is an assembled and tested circuit for evaluating the TPS22919 load switch. The TPS22919EVM allows users to apply different input voltages (1.6 V to 5.5 V) under different loading conditions (0 A to 1.5 A) to the TPS22919 device. Parameters such as the on-resistance, rise time, and output pull-down resistance can be easily and accurately evaluated.

Features

  • Input Voltage Range: 1.6 V to 5.5 V
  • Input Current Range: 0 A to 1.5 A
  • Access to the VIN, VOUT, GND, QOD and ON pins
  • Ability to adjust the QOD resistance using on board jumpers
  • VIN and VOUT Sense connections for measuring RON or rise time

Typical applications

  • Personal electronics
  • Multifunction printer
  • Set top box, HDTV

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
Check availability