IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments TPS23753A | Demoboard TPS23753AEVM-001

TPS23753AEVM-001 Evaluation Module for TPS23753A

Overview

TopologyFlyback Converter
Input voltage0-57 V
Switching frequency225-270 kHz
Output 15 V / 1.4 A
IC revisionA

Description

The TPS23753AEVM-001 allows reference circuitry evaluation of the TPS23753A. It contains input and output power connectors and an array of onboard test points for circuit evaluation. TPS23753AEVM-002 (3.3-V output) can be configured with simple bill of materials (BOM) changes.

Features

  • Low-cost, basic design
  • Simple gate drive, Shottky diode rectified secondary
  • 7-W output power from power over ethernet (PoE), 48-V or 24-V adapter and 4-W output powerfrom a 12-V adapter
  • 3.3-V output voltage with simple BOM changes

Typical applications

  • IEEE 802.3at Compliant Powered Devices
  • wired IP Cameras
  • Wireless access Points
  • IP Telephones

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792040SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 600 700 150 MHz 2000 0.15 High Current
Order Code Data­sheet Simu­lation
742792040SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples