Topology | Buck Converter |
Input voltage | 6-42 V |
Output 1 | 5 V / 1.5 A |
IC revision | A |
PMP40270 is a dual USB type-C DFPs reference design, as a cigar lighter adapter. It has a high effieicny DCDC converter LMS3635 inside, combined with a low cost USB type-C source controller TPS25821 for each port. Full voltage range of a 12V car battery, as well as the transistion voltage up to 42V, is supported for this design. Two output type-C ports can deliever 5V1.5A indepentenly. The legacy DCP charging protocol is also involved for both ports. With the high integration parts, a low cost solution can be achieved.
Order Code | Datasheet | Downloads | Status | Product series | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | Working Voltage (V (DC)) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 632723300011 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | USB 3.1 | Type C | Horizontal | Receptacle | 24 | THR | 20 | Tape and Reel |
Order Code | Datasheet | |
---|---|---|
![]() | 632723300011 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | Working Voltage (V (DC)) | Packaging | Samples |
---|