Topology | Buck Converter |
Input voltage | 6-36 V |
Output 1 | 5 V / 3 A |
Output 2 | 5 V / 3 A |
IC revision | E1 |
This reference design is for an automotive dual-port USB Type-C charger in 30-mm×30-mm dimension. The TPS25833-Q1 is used in each port as DC-DC regulator and port controller. The efficiency of solution is 92.93% at 2×15-W output, which leads to only 55.9°C temperature rise. In an 85°C environment, the highest temperature on the board is 137°C. Programmable cable droop compensation helps portable devices charge at optimum current and voltage under heavy loads.
Order Code | Datasheet | Downloads | Status | Product series | Application | Interface Type | Type | Gender | Pins (Value) (pcs) | Mount | Working Voltage (V (DC)) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
632723300011 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | USB 3.1 | Type C | Horizontal | Receptacle | 24 | THR | 20 | Tape and Reel |
Order Code | Datasheet | |
---|---|---|
632723300011 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Application | Interface Type | Type | Gender | Pins (Value) (pcs) | Mount | Working Voltage (V (DC)) | Packaging | Samples |
---|