| Topology | Buck Converter |
| Input voltage | 6-36 V |
| Output 1 | 5 V / 3 A |
| Output 2 | 5 V / 3 A |
| IC revision | C |
This reference design showcases a system implementation of a dual port USB Type-C charger. The design includes input reverse polarity protection, input filtering and two individual USB Type-C charger circuits, which can supply up to 3.0 A each. The circuit has been space optimized to fit into a PCB area of 38 mm x 41 mm (without connectors) to meet current automotive requirements. Very good efficiency ensures that the maximum temperature rise is only 45.5 K.
| Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Interface Type | Gender | Mount | Working Voltage (V (AC)) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691101710002 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | THT | 250 | Box | |
![]() | 632723300011 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Type C Connectors | 24 | USB 3.1 | – | – | Horizontal | – | Type C | Receptacle | THR | 48 | Tape and Reel |
| Order Code | Datasheet | |
|---|---|---|
![]() | 691101710002 | SPEC |
![]() | 632723300011 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Interface Type | Gender | Mount | Working Voltage (V (AC)) | Packaging | Samples |
|---|