| Topology | Buck Converter |
| Input voltage | 46-50 V |
| Output 1 | 31 V / 1.3 A |
| IC revision | B |
PMP10035 is a sycnchronous buck converter with 48V input voltage and 31V output voltage. Due to ceramic capacitors only this design is suitable for automotive applications (48V bus). With switching frequency of 400kHz, the efficiency is higher than 96% at full load.
Small outline (21.6mm x 33.4mm)
Ceramic capacitors only
Low temparature rise at full load
48V input
31V output @ 1.3A
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447709101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 100 | 3.1 | 3.8 | 2.5 | 3.2 | 110 | 4.3 | 1210 | Standard |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7447709101 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
|---|