IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS40170 | Demoboard TPS40170EVM-597

TPS40170 with NexFETs 24-V Input, 5 V at 10-A Output Synchronous Buck EVM

Overview

TopologyBuck Converter
Input voltage4.5-60 V
Output 18 V / 6 A

Description

TPS40170 is a full-featured, synchronous PWM buck controller that operates at an input voltage between 4.5 V and 60 V and is optimized for high-power density, high-reliability DC-DC converter applications. The controller implements voltage-mode control with input voltage feed-forward compensation that enables instant response to input voltage change. The switching frequency is programmable from 100 kHz to 600 kHz.The TPS40170 has a complete set of system protection and monitoring features such as programmable undervoltage lockout (UVLO), programmable overcurrent protection (OCP) by sensing the low-side FET, selectable short-circuit protection (SCP) by sensing the high-side FET and thermal shutdown. The ENABLE pin allows for system shutdown in a low-current (1 µA typical) mode. The controller supports pre-biased output, provides an open-drain PGOOD signal, and has closed-loop soft-start, output voltage tracking and adaptive dead-time control.

Features

  • Wide Input Voltage Range from 4.5 V to 60 V
  • 600 mV Reference Voltage with 1% Accuracy
  • Programmable UVLO and Hysteresis
  • Voltage Mode Control With Voltage Feed Forward
  • Programmable Frequency Between 100 kHz and 600 kHz
  • Bi-directional -Frequency Synchronization With Master/Slave Option
  • Low-side FET Sensing Overcurrent Protection and High-Side FET Sensing Short-Circuit Protection With Integrated Thermal Compensation
  • Programmable Closed Loop Soft-Start
  • Supports Pre-Biased Outputs
  • Thermal Shutdown at 165°C with Hysteresis
  • Voltage Tracking
  • Powergood
  • ENABLE with 1-µA Low Current Shutdown
  • 8.0-V and 3.3-V LDO Output
  • Integrated Bootstrap Diode
  • 20-Pin 3.5 mm × 4.5 mm VQFN (RGY) Package
  • Create a Custom Design with WEBENCH Tools

Typical applications

  • POL Modules, Wide Input Voltage, High-Power Density DC - DC Converters for Industrial, Networking and Telecom Equipment

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 7.3 µH, 16.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance7.3 µH
Performance Rated Current16.5 A
Saturation Current @ 10%5.5 A
Saturation Current @ 30%12 A
DC Resistance5.9 mΩ
Self Resonant Frequency28 MHz
MaterialWE-PERM 
Packaging Unit400 
–Check availability