IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments TPS40200 | Demoboard PMP7154

WIDE INPUT RANGE NON-SYNCHRONOUS VOLTAGE MODE CONTROLLER

Overview

TopologyBuck Converter
Input voltage8-16 V
Switching frequency35-500 kHz
Output 15 V / 1 A
IC revisionC

Description

The TPS40200 is a flexible non-synchronous controller with a built in 200-mA driver for P-channel FETs. The circuit operates with inputs up to 52 V witha power-saving feature that turns off driver current once the external FET has been fully turned on. This feature extends the flexibility of the device, allowing it to operate with an input voltage up to 52 V without dissipating excessive power. The circuit operates with voltage-mode feedback and has feed-forward input- voltage compensation that responds instantly to inputvoltage change. The integral 700-mV reference is trimmed to 2%, providing the means to accurately control low voltages. The TPS40200 is available in and 8-pin SOIC and an 8-pin QFN package and supports many of the features of more complex controllers. Clock frequency, soft-start, and overcurrent limit are each easily programmed by a single, external component. The part has undervoltage lockout, and can be easily synchronized to other controllers or a system clock to satisfy sequencing and/or noise-reduction requirements.

Features

  • Input Voltage Range 4.5 V to 52 V
  • Output Voltage (700 mV to 90% VIN)
  • 200 mA Internal P-channel FET Driver
  • Voltage Feed-Forward Compensation
  • Undervoltage Lockout
  • Programmable Fixed-Frequency (between 35 kHz and 500 kHz) Operation
  • Programmable Short-Circuit Protection
  • Hiccup Overcurrent Fault Recovery
  • Programmable Closed Loop Soft Start
  • 700 mV 1% Reference Voltage
  • External Synchronization
  • Small 8-Pin SOIC (D) and QFN (DRB) Packages

Typical applications

  • Industrial Control
  • DSL/Cable Modems
  • Telecom
  • Distributed Power Systems
  • Scanners

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
7447714470SPEC
8 files WE-PD SMT Power Inductor 47 2.5 99 8.8 1050 Performance
Order Code Data­sheet Simu­lation
7447714470SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples