Topology | Buck-Boost Converter |
Input voltage | 8-16 V |
Switching frequency | 35-500 kHz |
Output 1 | -12 V / 1 A |
IC revision | B |
The PMP7207 reference design operates over an 8V - 16V input range and delivers -12V @ 1A at the output. This design is content from the presentation material of the TI Power Workshop.
Low cost Inverting Buck BoostExcellent for beginners in power electronics to study the topologyDesign files and test report included
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447709470 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 47 | 4.9 | 60 | 6.5 | 1210 | Standard |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447709470 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|