Topology | Boost Converter |
Input voltage | 4.5-9 V |
Output 1 | 9.3 V / 0.6 A |
IC revision | B |
A non-synchronous boost converter with an output of 9.3V @ 0.6A.
Remarks:L1=10uH And L4=Shot UsedRefer page no.1Schematic and BOM is added
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
744065100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 10 | 3 | 2.5 | 25 | SMT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|