Topology | Boost Converter |
Input voltage | 4-10 V |
Output 1 | 9.5 V / 1.5 A |
IC revision | A |
This design is a boost converter for automotive applications to boost the battery voltage to 9.5V @ 1.5A during cranking. It can withstand input peaks up to 40V.
Remarks: Schematic and BOM is added
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443550101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 10 | 11.1 | 5 | 10 | 14.1 | 18 | WE-PERM |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443550101 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|