| Topology | Buck Converter |
| Input voltage | 6-60 V |
| Output 1 | 12 V / 10 A |
TPS40490MH is designed to be used as a full-featured, synchronous PWM buck controller with an input voltage between 6 V and 60 V. The TPS40490MHEVM is designed to demonstrate the capabilities of the TPS40490MH. TPS40490MH is optimized for high-power density, high-reliability DC/DC converter applications for the latest generation of MOSFET transistors.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443320100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 1 | 34 | 30.6 | 33.5 | 2.5 | Ferrite | 0.9 | 96 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7443320100 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples |
|---|