Topology | Boost Converter |
Input voltage | 2.7-5 V |
Output 1 | 9 V / 3 A |
IC revision | SCH |
The PMP4386 demonstrates boost converter solution with input voltage 2.7~5Vin and 9V3A peak current output. The design is limited in the small form factor as 19.8mmx13.2mmx8mm which can be used in portable equipment. The typical efficiency is 94.7%@full load with 5Vin.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744025001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 1.2 | 2.6 | 3 | 180 | SMT | – | – | – | 42 | |||
74437368033 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 3.3 | – | – | 22 | SMT | 11.1 | 15.6 | 31.2 | 11.8 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744025001 | SPEC | ||
74437368033 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Samples |
---|