| Topology | Buck Converter |
| Input voltage | 8-16 V |
| Output 1 | 1 V / 12 A |
| IC revision | A2 |
This buck converter is able to provide 12Amps continuous current to a FPGA, ASIC or processor core out of a 12V bus. Due to DCAP2 control dynamic performance is outstanding, ultrafast transient response - well suited for low voltage medium power cores.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443330047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 0.47 | 31.3 | 46.5 | 54.9 | 1.85 | Ferrite | 0.47 | 160 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7443330047 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples |
|---|