IC manufacturers Texas Instruments

IC manufacturers (97)

Texas Instruments TPS54308 | Demoboard PMP40994

4-W dual-channel isolated gate driver with 1500-V isolation for IGBT reference design

Overview

TopologyFlyBuck (Double Buck)
Input voltage10-20 V
Output 123 V / 0.08 A

Description

This reference design is a compact, dual-channel output isolated gate driver board design for insulated-gate bipolar transistor (IGBT) in solar inverter, PCS, UPS and motor driver applications. The isolated bias power is implemented with fly-buck topology using TPS54308 which offers two-channel isolated outputs with 1500-V isolation while achieving good voltage regulation. The design is a single-layer PCB board for easy manufacturing.

Features

  • Compact, isolated bias power plus isolated gate driver
  • Provides 8% output voltage regulation with a loose regulated 12-V power rail input
  • Each channel can support a maximum of two watts per IGBT
  • Each channel has split +15-V, -8-V power rails for the gate driver
  • Provides 1500-V isolation between primary and secondary as well as secondary 1 to secondary 2
  • Single-layer PCB for easy manufacturing

Typical applications

  • Energy storage power conversion system (PCS)
  • String inverter, Three phase UPS, AC drive power stage module

Products

Order Code Data­sheet Downloads Status Product series Samples
750345193SPEC
Active i| Production is active. Expected lifetime: >10 years. Isolated Buck Transformer
Order Code Data­sheet
750345193SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples