Topology | Buck Converter |
Input voltage | 5-12 V |
Output 1 | 3.6 V |
This TI Design demonstrates the performance of aclocking solution for a high-speed multichannelsystem, analyzed by measuring the channel-tochannelskew for the entire input frequency range ofthe RF sampling ADC. Channel-to-channel skew iscritical for phased array radar and oscilloscopeapplications. The ADC12J4000 is a low-power, 12-bit,4-GSPS RF-sampling analog-to-digital converter(ADC) with a buffered analog input, integrated digitaldown converter, features a JESD204B interface, andcaptures signals up to 4 GHz. This design showcasesthe clocking solution using the LMK04828 to achievethe synchronization between multiple ADC12J4000signal chains using synchronized SYSREF.
Synchronization of Multichannel High-Speed ADCs
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Application | Interface Type | Type | Gender | Pins (Value) (pcs) | Mount | Working Voltage (V (AC)) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744325550 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 5.5 | 12 | 4.5 | 12 | 10.3 | 30 | Superflux | – | – | – | – | 2 | SMT | – | – | |||
651305142821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Mini USB 2.0 Type AB SMT Horizontal 5 Contacts | – | – | – | – | – | – | – | Mini USB | Type AB | Horizontal | Receptacle | 5 | SMT | 30 | Tape and Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744325550 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
651305142821 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Application | Interface Type | Type | Gender | Pins (Value) (pcs) | Mount | Working Voltage (V (AC)) | Packaging | Samples |
---|