| Topology | Buck Converter |
| Input voltage | 6-42 V |
| Output 1 | 3.3 V / 3.5 A |
| IC revision | A |
This user's guide contains background information for the TPS54340 as well as support documentation forthe TPS54340EVM-182 evaluation module (PWR182). Also included are the performance specifications,the schematic, and the bill of materials for the TPS54340EVM-182.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443552560 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 5.6 | 8.3 | 3.3 | 7.5 | 20.6 | 30 | WE-PERM |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7443552560 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
|---|