Topology | Buck Converter |
Input voltage | 7-60 V |
Output 1 | 5 V / 3.5 A |
The TPS54361EVM-555 is a fully assembled and tested circuit for evaluating the TPS54361 step-down converter. The TPS54361EVM-555 operates from a 7.0V to 60V input (12V nominal) and provides a 5.0V output at 3.5A.
4.5 V to 60 V Input Supply VoltageIntegrated 87-mΩ High Side N-Channel MOSFET152 µA Operating Quiescent Current2 µA Shutdown Current100 kHz to 2.5 MHz Switching FrequencyAdjustable UVLO Voltage and HysteresisAdjustable Soft-Start and SequencingUV and OV Power Good Output
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447797820 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PDF SMT Power Inductor | 8.2 | 5.05 | 5.8 | 28.6 | 28 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447797820 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|