Topology | Buck Converter |
Input voltage | 4-18 V |
Switching frequency | 1000-2200 kHz |
Output 1 | 1.2 V / 20 A |
IC revision | A |
The TPS543B22 evaluation module (EVM) a synchronous buck converter, integrating both power MOSFETs with low drain to source resistance to minimize solution size and provides high efficiency at full load. The TPS543B22EVM uses fixed frequency advanced current mode control with low minimum on-time for high switching frequency to minimize solution size and achieve fast transient response.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 875075661008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSLC Aluminum Polymer Capacitors | 220 µF | 35 | 2000 | -55 °C up to +105 °C | 4100 | 22 | 1540 | 12 | 10 | 12.4 | 15" Tape & Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 875075661008 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Samples |
---|