Topology | Buck Converter |
Input voltage | 7-60 V |
Output 1 | 5 V / 5 A |
IC revision | A |
The Texas Instruments TPS54560EVM-515 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54560 Step-Down DC/DC Converter. The EVM operates from a 7V to 60V input (12V nominal) and provides a 5.0V output at 5A.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447798720 | SPEC | 8 files | WE-PDF SMT Power Inductor | 7.2 | 7.9 | 6 | 12.8 | 31 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447798720 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|