| Topology | FlyBuck (Double Buck) |
| Input voltage | 3.5-5.5 V |
| Switching frequency | 100-2000 kHz |
| Output 1 | 13.5 V / 0.01 A |
| Output 2 | -15 V |
| Output 3 | 5 V / 0.1 A |
| Output 4 | 15 V |
| Output 5 | 13.5 V / 0.01 A |
| IC revision | E1 |
The TIDA-00764 reference design is a high voltage analog input module with eight channels. Each channel can be used for both, voltage and current measurement. The TI Design uses the 16-bit analog-to-digital converter (ADC) ADS8681 that can handle input voltage of up to ±12.288V. This make any preprocessing of standard input voltages in the industrial space unnecessary. In addition, four channels of the design are able to handle common-mode (CM) voltages of up to ±160V. Therefore, the user does not need to worry about ground loops or compensation currents flowing between the connected inputs.
Remark: BOM is added with Schematic pdf.
Isolated Fly-Buck™ TopologyPrimary Side Feedback100 kHz to 2000 kHz SwitchingFrequencySynchronizes to External ClockAdjustable Slow StartAdjustable Input Voltage UVLOOpen Drain Fault OutputCycle-by-Cycle Current LimitThermal Shutdown Protection3 mm × 3 mm 16 Pin QFN Package
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | VOut3 (V) | IOut3 (A) | Vbuck (V) | L (µH) | NPRI : NSEC | ISAT (A) | LS (nH) | VT (V (AC)) | fswitch (kHz) | Mount | W (mm) | H (mm) | Pins | Color | Gender | IR (A) | Packaging | Poles | L (mm) | Vaporphase process | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750316170 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-IBTI Isolated Buck Transformers | 3.5 - 5.5 V (DC) | 13.5 | 0.01 | -13.5 | 0.01 | 5 | 0.1 | 2.17 | 2.7 | 1:8:8:3 | 7 | 500 | 1875 | 400 | SMT | 9.5 | 10.54 | – | – | – | – | Tape and Reel | – | 9.78 | – | ||
![]() | 416131160802 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | Tape and Reel | 2 | 3.71 | Yes | |
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | Black | Jumper | 3 | Bag | – | 2.44 | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 750316170 | SPEC | |
![]() | 416131160802 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
![]() | 60900213421 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | VOut3 (V) | IOut3 (A) | Vbuck (V) | L (µH) | NPRI : NSEC | ISAT (A) | LS (nH) | VT (V (AC)) | fswitch (kHz) | Mount | W (mm) | H (mm) | Pins | Color | Gender | IR (A) | Packaging | Poles | L (mm) | Vaporphase process | Samples |
|---|