Topology | Boost Converter |
Input voltage | 4.3-5.08 V |
Switching frequency | 100-1200 kHz |
Output 1 | 11.5 V |
IC revision | C |
The TPS55330 is a monolithic nonsynchronous switching regulator with integrated 5-A, 24-V power switch. The device can be configured in several standard switching-regulator topologies, including boost, SEPIC, and isolated flyback. The device has a wide input voltage range to support applications with input voltage from multicell batteries or regulated 3.3-V, 5-V, and 12-V power rails.The TPS55330 regulates the output voltage with current mode PWM (pulse width modulation) control, and has an internal oscillator. The switching frequency of PWM is set by either an external resistor or by synchronizing to an external clock signal. The user can program the switching frequency from100 kHz to 1.2 MHz.The device features a programmable soft-start function to limit inrush current during start up and has other built-in protection features including cycle-by-cycle overcurrent limit and thermal shutdown.The TPS55330 is available in a small 3-mm × 3-mm 16-pin QFN with PowerPAD for enhanced thermal performance.
Internal 5-A, 24-V Low-Side MOSFET Switch2.9-V to 16-V Input Voltage Range±0.7% Reference Voltage0.5-mA Operating Quiescent Current2.7-µA Shutdown Supply CurrentFixed-Frequency-Current-Mode PWM ControlFrequency Adjustable From 100 kHz to 1.2 MHzSynchronization Capability to External ClockAdjustable Soft-Start TimePulse-Skipping for Higher Efficiency at Light LoadsCycle-by-Cycle Current Limit, Thermal Shutdown, and UVLO ProtectionQFN-16 (3 mm × 3 mm) With PowerPAD™Wide –40°C to +150°C Operating TJ RangeCreate a Custom Design Using the TPS55330 With the WEBENCH® Power Designer
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (mA) | Z @ 1 GHz (Ω) | H (mm) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 885012006050 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 6.8 pF | ±0.5pF | 50 | 0603 | -55 °C up to +125 °C | 536 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | 0.8 | – | ||
![]() | 885012206081 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 470 pF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | 0.8 | – | ||
![]() | 885012206089 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 10 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | 0.8 | – | ||
![]() | 885012206095 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | 0.8 | – | ||
![]() | 885012109015 | SPEC | 7 files | WCAP-CSGP MLCCs 25 V(DC) | 22 µF | ±10% | 25 | 1210 | -55 °C up to +85 °C | – | 5 | 0.005 GΩ | X5R Class II | 3.2 | 2.5 | 0.6 | 7" Tape & Reel | – | – | – | – | – | 2.5 | – | ||
![]() | 74279221281 | SPEC | 8 files | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | 1206 | -55 °C up to +125 °C | – | – | – | – | 3.2 | 1.6 | 0.5 | – | 280 | 288 | 125 MHz | 3500 | 82 | 1.1 | High Current |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 885012006050 | SPEC | |
![]() | 885012206081 | SPEC | |
![]() | 885012206089 | SPEC | |
![]() | 885012206095 | SPEC | |
![]() | 885012109015 | SPEC | |
![]() | 74279221281 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (mA) | Z @ 1 GHz (Ω) | H (mm) | Type | Samples |
---|