Topology | Boost Converter |
Input voltage | 4.5-17 V |
Output 1 | 1.05 V / 0.5 A |
IC revision | B |
The TPS560200 is an 17V, 500mA, low Iq, adaptive on-time D-CAP2 mode synchronous monolithic buck converter with integrated MOSFETs in easy-to-use 5-pin SOT23 package.
The TPS560200 enables system designers to complete the suite of various end-equipment power bus regulators with a cost effective, low component count and low standby current solution. The main control loop for the device uses the D-CAP2™ mode control that provides a fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and advanced Eco-mode™ operation at light loads.
The TPS560200 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 17-V VIN input. The output voltage can be programmed between 0.8 V and 6.5 V. The device also features a fixed 2 ms soft start time. The device is available in the 5-pin SOT23 package.
Integrated Monolithic 0.95ΩHigh Side and 0.33Ω Low Side MOSFETs
500mA Continuous Output Current
Output Voltage Range: 0.8V to 6.5V
0.8V Voltage Reference with
±1.3% Accuracy Over Temperature
Advanced Auto-Skip Eco-mode for
High Efficiency at Light Loads
D-CAP2™ Mode Enables Fast
Transient Responses
No External Compensation Needed
600 kHz Switching Frequency
2 ms Internal Soft Start
Safe Startup into Pre-biased VOUT
Thermal Shutdown
–40°C to 125°C Operating
Junction Temperature Range
Available in 5-Pin SOT23 Packages
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744777910 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 10 | 3.5 | 49 | 26 | 7345 | Robust |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|