Topology | Buck Converter |
Input voltage | 4.3-17 V |
Output 1 | 1.05 V / 3.03 A |
IC revision | A |
TPS563207 is a simple, easy-to-use, 3-A synchronous step-down converter with FCCM in SOT563-6 package. TPS563207EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS563207 step-down converter. TPS563207EVM operates from 4.5-V to 17-V input (12-V nominal) and provides a 1.05-V output at 3 A. It also includes AC signal injection terminals for feedback loop measurements.
4.5-V to 17-V input voltage range0.6-V to 7-V output voltage rangeUp to 3-A output currentFCCM, forced CCMFast transient response1.6 mm x 1.6 mm DRL package
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437349015 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 1.5 | 11.3 | 9.7 | 18.7 | 9 | 35 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74437349015 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|