Topology | Buck Converter |
Input voltage | 4.4-5.25 V |
Output 1 | 3.3 V / 0.01 A |
IC revision | 2 |
This reference design provides power and data isolation for low and ultra-low power applications. Generating isolated and non-isolated power rails with a high efficiency and containing a power efficient isolated data interface for three forward- plus one reverse-direction channels. Targeted applications are isolated loop powered 4- to 20-mA transmitters. This design can be adapted to other applications requiring highly-efficient power conversion and isolated data transmission while being powered from sources with a limited current capability.
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60900213521 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | 1 | – | – | Jumper | – | 3 | Bag | Red | ||
61300211121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 2 | Single | – | Pin Header | Straight | 3 | Bag | – | ||
61300311121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 3 | Single | – | Pin Header | Straight | 3 | Bag | – | ||
61300411121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 4 | Single | – | Pin Header | Straight | 3 | Bag | – | ||
61032021821 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Socket Header | 20 | Dual | – | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | – | ||
750314839 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Transformer | – | – | 10.54 | – | – | – | Tape and Reel | – |
Order Code | Datasheet | |
---|---|---|
60900213521 | SPEC | |
61300211121 | SPEC | |
61300311121 | SPEC | |
61300411121 | SPEC | |
61032021821 | SPEC | |
750314839 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Color | Samples |
---|