Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 3-5.2 V |
Output 1 | 5 V / 0.01 A |
The TIDA-00349 TI Design is an isolated DC/DC converter turn-key solution, delivering exceptionally high efficiencies up to 85% from ultra-low power up to 60mW. Open-loop control removes the need for opto-couplers, while a primary side half-bridge topology operating at 60kHz and secondary side Schottky rectification provides low switching losses, enabling highly efficient power conversion. The single side populated PCB board provides a convenient tool for evaluation and on-the-fly optimization of the design, with adequate headers, jumpers and test points for covering a wide variety of applications.
Remark: schematic and BOM is added with main pdf.
Isolated DC/DC converter for 3-V to 5.2-V input with up to 60-mW output powerHighly efficient design for up to 10mA output current with up to 86% efficiencyOpen-loop, optocoupler-less designSynchronization output and fixed switching frequency enable use in noise sensitive applicationsFlexible configurable board enables easy evaluation and modificationDesign guide provides detailed description and performance test data
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61300211121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 2 | Single | – | Pin Header | Straight | 3 | Bag | ||
61300411121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 4 | Single | – | Pin Header | Straight | 3 | Bag | ||
61300611121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 6 | Single | – | Pin Header | Straight | 3 | Bag | ||
750314839 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Transformer | – | – | 10.54 | – | – | – | Tape and Reel |
Order Code | Datasheet | |
---|---|---|
61300211121 | SPEC | |
61300411121 | SPEC | |
61300611121 | SPEC | |
750314839 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|