Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 18-52 V |
Switching frequency | 50-500 kHz |
Output 1 | 0 A |
Output 2 | 0.02 A |
IC revision | FEBRUARY 2024 |
This application note describes three designs of isolated low power supplies for 2-wire loop powered 4 to 20mAfield transmitters or sensors, which are all based on primary side half-bridge topology and secondary sideSchottky rectification. The design 1 is using a switching frequency of 50kHz and providing the best in classefficiency, which is available on ti.com as TIDA-00349. The design 2 focuses on optimizing the board spacewith operating switching frequency of 250kHz and using the customized low size transformer. Furthermore, thedesign 3 provides maximum of flexibility in terms of switching frequency up to 500kHz by using MSPM0 togenerate two channels of PWM (Pulse Width Modulation) signals. This application note describes the design 3 indetail.
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
61300211121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 2 | Single | Pin Header | Straight | 3 | Bag | ||
61300411121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 4 | Single | Pin Header | Straight | 3 | Bag | ||
61300611121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 6 | Single | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
61300211121 | SPEC | |
61300411121 | SPEC | |
61300611121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|