IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS61020 | Demoboard TSW2110EVM

TSW2110 Low-Cost Crystal Filtered 10MHz Source Evaluation Module

Overview

TopologyBoost Converter
Input voltage3.3 V
Output 15 V
IC revisionA

Description

The TSW2110EVM is a very clean 10 MHz source designed for the purposes of providing an input signal for testing TI ADC devices. The EVM includes a 10MHz crystal oscillator, an amplifier and a 10MHz Crystal filter with 16kHz band pass response. The output of the TSW2110EVM is set to about 10dBm, approximately 2Vpp, with typical harmonic performance greater than 80dBc. This is the appropriate peak to peak swing required by most TI ADCs. The TSW2110 can be easily powered from a 5V source such as a lab supply or from the 5V source of the TSW2200EVM (Low Cost Portable Power Supply).

Features

  • Requires single 5V supply
  • Onboard 10M crystal oscillator
  • Onboard amplifier
  • Onboard 10M crystal filter
  • Harmonic performance better than 80dBc
  • 2Vpp output level, direct connects to TI ADC EVMs for analysis

Typical applications

  • Personal Medical Products
  • Battery-Powered Products
  • Portable Audio Players

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 6.8 µH, 3.75 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current3.75 A
DC Resistance44 mΩ
Self Resonant Frequency38 MHz
Size7332 
VersionRobust 
Check availability