Topology | Boost Converter |
Input voltage | 1.8-5 V |
Switching frequency | 500-700 kHz |
Output 1 | 5 V / 1 A |
IC revision | G |
The TPS6103x devices provide a power supply solution for products powered by either a one-cell Li-Ion or Li-polymer, or a two to three-cell alkaline,NiCd or NiMH battery. The converter generates a stable output voltage that is either adjusted by an external resistor divider or fixed internally on the chip. It provides high efficient power conversion and is capable of delivering output currents up to 1 A at 5 V at a supply voltage down to 1.8 V. The implemented boost converter is based on a fixed frequency,pulse-width- modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. At low load currents the converter enters Power Save mode to maintain a high efficiency over a wide load current range. The Power Save mode can be disabled, forcing the converter to operate at a fixed switching frequency. It can also operate synchronized to an external clock signal that is applied to the SYNC pin. The maximum peak current in the boost switch is limited to a value of 4500 mA.The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. A low-EMI mode isimplemented to reduce ringing and, in effect, lower radiated lectromagnetic energy when the converter enters the discontinuous conduction mode.The device is packaged in a 16-pin QFN package measuring 4 mm x 4 mm (RSA) or in a 16-pin TSSOP PowerPAD® package (PWP).
Input Voltage Range: 1.8-V to 5.5 V
Fixed and Adjustable Output Voltage Options Up to 5.5-V
INDUCTANCE VALUE VARIES FROM 2.2µh to 6,8µh
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744771006 | SPEC | 8 files | WE-PD SMT Power Inductor | 6.8 | 9 | 6.5 | 18 | 27 | 1260 | Standard | ||
![]() | 7447779006 | SPEC | 8 files | WE-PD SMT Power Inductor | 6.8 | 4.25 | – | 35 | 32 | 7345 | Robust |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744771006 | SPEC | |
![]() | 7447779006 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|