Topology | Flyback Converter |
Input voltage | 8.5-10.5 V |
Output 1 | 6 V / 0.08 A |
IC revision | C |
This power supply reference design converts an input voltage of 8.5 - 10.5V to an isolated output voltage of 6V with a maximum load current of 80mA.
Remark: BOM and Schematics are added with main pdf.
Good load regulationPrimary side regulatedNo additional transformer winding neededNo optocoupler neededBuilt and tested
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691101710002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) |
Order Code | Datasheet | |
---|---|---|
![]() | 691101710002 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|