Topology | Boost Converter |
Input voltage | 1.8-5.5 V |
Output 1 | 3.6 V |
IC revision | Revised April 2017 |
This user's guide describes the schematic, layout and operation of the TPS61096AEVM-787 evaluationmodule (EVM). The input voltage range of the EVM is 1.8 V to 5.5 V. The output voltage is set to 18 V,which can be modified through the feedback resistor. The EVM is assembled with A version deviceTPS61096A after May, 2017.
1 µA ultra-low IQ into VIN pinOperating Input Voltage from 1.8 V to 5.5 VAdjustable Output Voltage from 4.5 V to 28 VSelectable Inductor Peak Current:0.25 A and 0.5 A
Integrated Power DiodeIntegrated Level Shifters70% Efficiency at 10 µA load12-Pin 3-mm x 2-mm WSON PackageCreate a Custom Design Using the TPS61096A With the WEBENCH® Power Designer
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT1 (A) | ISAT2 (A) | RDC max. (mΩ) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74479299222 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 2.2 | 3.65 | 2.25 | 4.8 | 75 | 35 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74479299222 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT1 (A) | ISAT2 (A) | RDC max. (mΩ) | fres (MHz) | Samples |
---|