Topology | Boost Converter |
Input voltage | 0.7-5.5 V |
Output 1 | 5 V |
IC revision | H |
The TPS61099x device is a synchronous boost converter with 1-µA ultra-low quiescent current. The device is designed for products powered by an alkaline battery, NiMH rechargeable battery, Li-Mn battery or rechargeable Li-Ion battery, for which high efficiency under light load condition is critical to achieve long battery life operation.The TPS61099x boost converter uses a hysteretic control topology to obtain maximal efficiency at minimal quiescent current. It only consumes 1-µA quiescent current under light load condition and can achieve up to 75% efficiency at 10-µA load with fixed output voltage version. It can also support up to 300-mA output current from 3.3 V to 5 V conversion, and achieve up to 93% at 200-mA load.The TPS61099x also offers both Down Mode and Pass-Through operations for different applications. In Down Mode, the output voltage can still be regulated at target value even when input voltage is higher than output voltage. In Pass-Through Mode, the output voltage follows input voltage. The TPS61099x exits Down Mode and enters into Pass-Through Mode when VIN > VOUT + 0.5 V.The TPS61099x supports true shutdown function when it is disabled, which disconnects the load from the input supply to reduce the current consumption. The TPS61099x offers both adjustable output voltage version and fixed output voltage versions. It is available in 6-ball 1.23-mm x 0.88-mm WCSP Package and 6-pin 2-mm x 2-mm WSON package .
600 nA Ultra-Low IQ into VOUT Pin400 nA Ultra-Low IQ into VIN PinOperating Input Voltage from 0.7 V to 5.5 VAdjustable Output Voltage from 1.8 V to 5.5 VFixed Output Voltage Versions AvailableMinimum 0.8 A Switch Peak Current LimitRegulated Output Voltage in Down ModeTrue Disconnection During ShutdownUp to 75% Efficiency at 10 µA Load with Fixed Output Voltage VersionsUp to 93% Efficiency from 10 mA to 300 mA Load6-Ball 1.23 mm x 0.88 mm WCSP package and 2-mm x 2-mm WSON packageCreate a Custom Design Using the TPS61099x With the WEBENCH® Power Designer
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74404024010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | 1 | 2.3 | 2.5 | 36 | 159 | ||
![]() | 74404024022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | 2.2 | 1.65 | 1.9 | 80 | 83 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74404024010 | SPEC | |
![]() | 74404024022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Samples |
---|