Topology | Buck Converter |
Input voltage | 3.8-17 V |
Switching frequency | 900-1100 kHz |
Output 1 | 3.3 V / 1.5 A |
IC revision | E |
The TPS6211x devices are a family of low-noise synchronous step-down dc-dc converters that are ideally suited for systems powered from a 2 to 4-cellLi-ion battery or from a 12-V or 15-V rail.
The TPS6211x is a synchronous PWM converter with integrated N- and P-channel power MOSFET switches. Synchronous rectification is used toincrease efficiency and to reduce external component count. To achieve highest efficiency over a wide load- current range, the converter enters a power-saving, pulse-frequency modulation (PFM) mode at light loadcurrents. Operating frequency is typically 1 MHz, allowing the use of small inductor and capacitor values. The device can be synchronized to an external clock signal in the range of 0.8 MHz to 1.4 MHz. For low-noise operation, the converter can be operated in PWM-only mode. In the shutdown mode, the current consumption is reduced to less than 2 µA. The TPS6211x is available in the 16-pin (RSA) QFN package, and operates over a free-airtemperature range of –40°C to 85°C.
REMARK:-Refer table 4. list of inductorspage no.17
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447789006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 6.8 | 3.75 | 44 | 38 | 7332 | Robust | |||
7447779006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 6.8 | 4.25 | 35 | 32 | 7345 | Robust |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447789006 | SPEC | ||
7447779006 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|