IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments TPS62175

TPS6217x 28-V, 0.5-A Step-Down Converter With Sleep Mode

Overview

TopologyPositive to Negative Converter
Input voltage12 V
Output 1-1.8 V / 0.59 A
Output 2-5 V / 0.37 A
Output 3-3.3 V / 0.47 A
IC revisionC

Description

The TPS62175/7 is a high efficiency synchronous step-down DC-DC converter, based on the DCS Control™ topology.

With a wide operating input voltage range of 4.75 to 28V, the device is ideally suited for systems powered from multi cell Li-Ion as well as 12V and even higher intermediate supply rails, providing up to 500mA output current.

The TPS62175/7 automatically enters Power Save Mode at light loads, to maintain high efficiency across the whole load range. As well, it features a Sleep Mode to supply applications with advanced power save modes like ultra low power micro controllers.The Power Good output may be used for power sequencing and/or Power On Reset.

The device features a typical quiescent current of 22uA in normal mode and 4.8uA in Sleep Mode. In Sleep Mode, the efficiency at very low load currentscan be increased by as much as 20%. In shutdown mode, the shutdown current is less than 2uA and the output is actively discharged.

The TPS62175/7, available in an adjustable and a fixed output voltage version, is packaged in a small 2x3mm 10-pin WSON package.

Features

  • DCS-Control™ Topology
  • Input Voltage Range 4.75 to 28V
  • Quiescent Current typ. 4.8µA (Sleep Mode)
  • 100% Duty Cycle Mode
  • Active Output Discharge
  • Power Good Output
  • Output Current of 500mA
  • Output Voltage Range 1V to 6V
  • Switching Frequency of Typically 1MHz
  • Seamless Power Save Mode Transition
  • Undervoltage Lockout
  • Short Circuit Protection
  • Over Temperature Protection
  • Available in 2 x 3 mm 10-pin WSON Package

Typical applications

  • Low Power Supply for Microprocessor
  • Industrial Sensors
  • Ultra Mobile PC, Embedded PC
  • High Efficiency LDO Alternative
  • General 12V/24V Point Of Load Supply

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
744778510SPEC
8 files WE-PD SMT Power Inductor 10 2 1.6 125 37 6033 Robust
Order Code Data­sheet Simu­lation
744778510SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples