| Topology | Flyback Converter |
| Input voltage | 220-240 V |
| Output 1 | 5 V / 5 A |
| IC revision | E1 |
This fully-tested reference design is a high-efficiency, high-power-density, AC/DC adapter solution with a wide input voltage range (100- to 240-V AC) for laptop adapters and smartphone charger applications. This design consists of a front-end transition-mode (TM) power factor correction (PFC) circuit based on the UCC28056 device, followed by an active-clamp flyback for isolated DC/DC conversion based on the UCC28780 device.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | Operating Temperature | DF (%) | Ceramic Type | Fl (mm) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Interface Type | Type | Gender | Pins (pcs) | IR (A) | Working Voltage (V (DC)) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890324024003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 330 nF | X2 | 260 | 0.1 | 30 GΩ | 12.5 | Bulk | ±10% | Pitch 12.5 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 275 | – | – | 15 | 8.5 | 14 | Boxed THT | ||
![]() | 890324025039 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 470 nF | X2 | 220 | 0.1 | 21.28 GΩ | 15 | Bulk | ±10% | Pitch 15 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 275 | – | – | 18 | 8 | 14 | Boxed THT | ||
![]() | 890324026003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 220 nF | X2 | 160 | 0.1 | 30 GΩ | 22.5 | Bulk | ±10% | Pitch 22.5 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 275 | – | – | 26 | 6 | 15 | Boxed THT | ||
![]() | 632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Type C Connectors | USB 3.1 | – | – | – | – | 1000 MΩ | – | Tape and Reel | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | Type C | Horizontal | Receptacle | 24 | – | 48 | 5 | – | – | – | – | – | – | – | – | THR | |
![]() | 744823305 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | – | – | – | M | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | 4 | 2.5 | – | 2.5 | 5 | 95 | 250 | 1500 | MnZn | 23 | 13 | 25.5 | THT | ||
![]() | 7447018 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | 0.15 | 100 | – | – | – | 16.5 | 10.7 | – | THT | |
![]() | 744316100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | – | – | 5040 | -40 °C up to +150 °C | – | – | – | 14.8 | 5.5 | 11.5 | 4.75 | 158 | – | – | – | 2 | – | – | – | 0.001 | 5.225 | – | – | Superflux | 5.5 | 5.3 | 4 | SMT | ||
![]() | 74437324100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | – | – | – | – | – | – | 4020 | -40 °C up to +125 °C | – | – | – | 1.95 | 1.5 | 3.15 | – | 23 | – | – | – | 2 | – | – | – | 0.01 | 243 | – | – | – | 4.45 | 4.06 | 1.8 | SMT | ||
| 885012205037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | 100 nF | – | – | – | 5 GΩ | – | 7" Tape & Reel | ±10% | 0402 | -55 °C up to +125 °C | 5 | X7R Class II | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | 1 | 0.5 | 0.5 | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 890324024003 | SPEC | |
![]() | 890324025039 | SPEC | |
![]() | 890324026003 | SPEC | |
![]() | 632723300011 | SPEC | – |
![]() | 744823305 | SPEC | |
![]() | 7447018 | SPEC | – |
![]() | 744316100 | SPEC | |
![]() | 74437324100 | SPEC | |
| 885012205037 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | Operating Temperature | DF (%) | Ceramic Type | Fl (mm) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Interface Type | Type | Gender | Pins (pcs) | IR (A) | Working Voltage (V (DC)) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
|---|