Topology | Buck Converter |
Input voltage | 1.8-3.8 V |
Switching frequency | 1300-1700 kHz |
Output 1 | 1.5 V / 1.5 A |
IC revision | A |
The TPS62510 family are high-efficiency step-down converters targeted for operation from a 1.8-V to 3.8-V input voltage rail, ideally suited for 2-cellAlkaline or NiMHd applications. The TPS62510 is also ideal as a point-of-load regulator running from a fixed 3.3-V, 2.5-V or 1.8-V input voltage rail. Theconverter operates in fixed frequency PWM mode switching at 1.5 MHz with the MODE pin high. Pulling the MODE pin low enables the high efficiency mode. In high efficiency mode, the device operates with a 1.5 MHz fixed frequency PWM at nominal load current, and automatically enters the Power Save Mode at light load currents. For maximum system reliability, the converter features Output Voltage Tracking using the OVT pin to allow sequencing, and to allow for the output voltage to track an external voltage applied to this pin.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Q | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744045002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQ SMT Inductor | 2.2 | 1.6 | 2.75 | 0.11 | 80 | 40 | SMT | |||
74455022 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD4 SMT Power Inductor | 2.2 | 2.4 | 2.3 | 0.07 | 50 | – | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744045002 | SPEC | ||
74455022 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Q | Mount | Samples |
---|