Topology | Buck Converter |
Input voltage | 3-17 V |
Switching frequency | 1000-2200 kHz |
Output 1 | 1.2 V / 6 A |
IC revision | A |
The TPS62916E device is a highly-efficient, low noise, and low ripple current mode synchronous buck converter. The device is designed for noise sensitive applications that normally use an LDO for post regulation such as high-speed ADCs, clock and jitter cleaner, serializer, de-serializer, and radar applications.To reduce the output voltage ripple, the device loop compensation is designed to operate with an optional second-stage ferrite bead L-C filter. Lowfrequency noise levels, similar to a low-noise LDO, are further achieved by filtering the internal voltage reference with a capacitor connected to the NR/SS pin. Combined, these features allow for an output voltage ripple below 10µVRMS.The device operates at a fixed switching frequency of 2.2MHz, 1.4MHz, or 1MHz, and can be synchronized to an external clock. An optional spread spectrum modulation scheme spreads the DC/DC switching frequency over a wider span, which lowers the mixing spurs
Low output 1/f noise < 20µVRMS(100Hz to 100kHz)
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (A) | Z @ 1 GHz (Ω) | H (mm) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74438356010 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 1 | 10.1 | 11.5 | 12 | 55 | 80 | SMT | – | – | – | 7.2 | – | 2 | – | |||
74438357010 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 1 | 10.25 | 12.5 | 11.6 | 59 | 80 | SMT | – | – | – | 7.4 | – | 3.1 | – | |||
7427922808 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | 2.5 | – | – | SMT | 8 | 25 | 1930 MHz | 9.5 | 24 | 0.8 | High Current | |||
74279221100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | 1 | – | – | SMT | 10 | 41 | 2178 MHz | 10.5 | 28 | 1.1 | High Current |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74438356010 | SPEC | ||
74438357010 | SPEC | ||
7427922808 | SPEC | ||
74279221100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (A) | Z @ 1 GHz (Ω) | H (mm) | Type | Samples |
---|