Topology | Buck Converter |
Input voltage | 4-18.3 V |
Output 1 | 5.5 V / 0.8 A |
The TPS650320-Q1 device is a highly-integrated PMIC for automotive camera modules. This device combinesthree step down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter has an inputvoltage range up to 18.3 V for connections to power over coax. All converters operate in a forced fixed-frequency PWM mode. The LDO can supply 300 mA and operate with an input voltage range from 2.2 V to 5.5V. The step-down converters and the LDO have separate voltage inputs that enable maximum design andsequencing flexibility.
Order Code | Datasheet | Downloads | Status | Product series | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 434153017835 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm | 1.7 | 350 | 200000 | Blue | not specified |
Order Code | Datasheet | |
---|---|---|
![]() | 434153017835 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Samples |
---|