Topology | Buck Converter |
Input voltage | 5.6-21 V |
Output 1 | 1.24 V / 2 A |
IC revision | A |
The function of the PMP12004-HE TI Design is to provide a solution for the power supply of Xilinx Zynq® UltraScale+™ based remote radio heads (RRH). This power design only requires two regulator devices: the TPS6508640 power management integrated circuit (PMIC) and the TPS544C25 high-current, singlechannel device. Using these devices reduces size, cost, and power loss by featuring integrated rails, high switching frequency, and separate rails for the core supplies. This design guide addresses the following topics: RRH power solutions and designing for maximum efficiency.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744777001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 1 | 8.6 | 10.2 | 10 | 100 | 7345 | Standard |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|