Topology | Buck Converter |
Input voltage | 5-24 V |
Output 1 | 1.2 V / 3 A |
IC revision | A |
This reference design is a configurable power solution designed to handle the entire Xilinx® Zynq® UltraScale+ (ZU+) family of MPSoC devices across various use cases.The various versions of the TPS65086x PMIC allow this design to power devices from the basic ZU2CG device with a dual-core Arm® Cortex®-A53 application processor and dual-core Arm Cortex-R5 real-time processor to the higher end ZU7EV, ZU19EG and ZU29DR devices, which add other components to the MPSoC such as a graphics processing unit, video Codec unit and up to 16 16.3- Gbps transceivers.This design includes many additional components that can be used with the TPS65086x device such as external load switches, pre-regulators, and a push button circuit.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT1 (A) | ISAT2 (A) | RDC max. (mΩ) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74479262147 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 0.47 | 3.95 | 1.5 | 3.35 | 75 | 120 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74479262147 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT1 (A) | ISAT2 (A) | RDC max. (mΩ) | fres (MHz) | Samples |
---|