IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments TPS65130 | Demoboard TIDA-010239

Split-Rail Converter with Dual, Positive and Negative Outputs (300mA typ)

Overview

TopologyBoost Converter
Input voltage5 V
Switching frequency1250 kHz
Output 114 V
Output 2-14 V
IC revisionC

Description

The TPS6513x device is a dual-output DC-DC converter supply that generates a positive output up to 15 V and a negative output down to –15 V. The converter maintains low output voltage ripple. Typically, the maximum output currents are in the 200-mA to 500-mA range, depending on input voltage to output voltage ratio and the current limit option. The combined (VPOS and VNEG) efficiency reaches 85% to keep systems cool or achieve a longer battery-on-time. The input voltage range of 2.7 V to 5.5 V allows the devices to be powered from batteries or from fixed 3.3-V or 5-V rails.The converter operates with a fixed frequency PWM control topology and, when operating in power-save mode, uses a pulse-skipping mode at light-load currents. It operates with only 500-µA device quiescent current.Independent enable pins allow flexible power-up and power-down sequencing for both outputs. The positive and negative outputs operate independently, allowing for non-symmetrical output voltages and currents.The converter has an internal current limit, overvoltage protection, and a thermal shutdown for highest reliability under fault conditions. The converter is available in a 4-mm × 4-mm VQFN-24 package. The solution size is small with a minimum switching frequency of 1.25 MHz for smaller inductors and few other external components required.

Features

Input voltage range: 2.7-V to 5.5-VVPOS positive boost converter outputAdjustable output: up to 15 VTwo switch current limit options: 0.8 A and 2 AConversion efficiency: up to 89%VNEG negative inverting buck-boost converter outputAdjustable output: down to –15 VTwo switch current limit options: 0.8 A and 2 AConversion efficiency: up to 81%Control output for external P-channel FET supports complete disconnection from battery1-µA shutdown currentIndividual enable inputs for flexible output sequencingProtection featuresOvervoltage protection at VPOS and VNEGInput undervoltage lockoutThermal shutdown protection4-mm × 4-mm VQFN-24 package (RGE)

Typical applications

  • LCD and AMOLED displays (approx. 4" to 17"
  • General-purpose split-rail supply

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
PackagingL
(µH)
ISAT
(A)
fres
(MHz)
MountZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
Type Samples
885012006092SPEC
5 files WCAP-CSGP MLCCs 100 V(DC)5.6 pF ±0.5pF 100 0603 -55 °C up to +125 °C 51210 GΩ NP0 Class I 1.6 0.8 0.4 7" Tape & Reel 0.8
885012006050SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)6.8 pF ±0.5pF 50 0603 -55 °C up to +125 °C 53610 GΩ NP0 Class I 1.6 0.8 0.4 7" Tape & Reel 0.8
885012206087SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)4.7 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.4 7" Tape & Reel 0.8
885012206089SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)10 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.4 7" Tape & Reel 0.8
885012206095SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 nF ±10% 50 0603 -55 °C up to +125 °C 35 GΩ X7R Class II 1.6 0.8 0.4 7" Tape & Reel 0.8
885012206048SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)220 nF ±10% 16 0603 -55 °C up to +125 °C 52.3 GΩ X7R Class II 1.6 0.8 0.4 7" Tape & Reel 0.8
885012208019SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)22 µF ±10% 10 1206 -55 °C up to +125 °C 100.005 GΩ X7R Class II 3.2 1.6 0.5 7" Tape & Reel 1.6
885012109015SPEC
7 files WCAP-CSGP MLCCs 25 V(DC)22 µF ±10% 25 1210 -55 °C up to +85 °C 50.005 GΩ X5R Class II 3.2 2.5 0.6 7" Tape & Reel 2.5
74279221281SPEC
8 files WE-MPSB EMI Multilayer Power Suppression Bead 1206 -55 °C up to +125 °C 3.2 1.6 0.5 SMT 280 288 125 MHz 3500 82 1.1 High Current
744042100SPEC
8 files WE-TPC SMT Tiny Power Inductor 4818 -40 °C up to +125 °C 4.8 4.8 10 1 45 SMT 1300 1.8
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
PackagingL
(µH)
ISAT
(A)
fres
(MHz)
MountZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
Type Samples