Topology | Boost Converter |
Input voltage | 2.7-5.5 V |
Switching frequency | 1250-1500 kHz |
Output 1 | -5 V / 0.26 A |
Output 2 | 8 V / 0.4 A |
IC revision | D |
The TPS6513x is dual-output DC-DC converter generating a positive output voltage up to 15 V and a negative output voltage down to –15 V with output currents in a 200-mA range in typical applications, depending on input voltage to output voltage ratio. With a total efficiency up to 85%, the device is ideal for portable battery-powered equipment. The input voltage range of 2.7 V to 5.5 V allows the devices to be powered from batteries or from fixed 3.3-V or 5-V supplies. The TPS6513x comes in a small 4-mm × 4- mm VQFN-24 package. Together with a minimum switching frequency of 1.25 MHz, the device enables designing small power supply applications because it requires only a few small external components. The converter operates with a fixed frequency PWM control topology and, if power-save mode is enabled, it uses a pulse-skipping mode at light-load currents. It operates with only 500-μA device quiescent current. Independent enable pins allow power-up and powerdown sequencing for both outputs. The device has an internal current limit overvoltage protection and a thermal shutdown for highest reliability under fault conditions.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447789003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 3.3 | – | – | 61 | SMT | 4.9 | 30 | 7332 | Robust | |||
744031003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 3.6 | 1.38 | 1.1 | 80 | SMT | – | 85 | 3816 | SMT | |||
744031004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 4.7 | 1.2 | 0.9 | 75 | SMT | – | 105 | 3816 | SMT | |||
7447789004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 4.7 | – | – | 45 | SMT | 4.2 | 35 | 7332 | Robust | |||
744031006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 6.8 | 0.85 | 0.75 | 45 | SMT | – | 156 | 3816 | SMT | |||
7447789006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 6.8 | – | – | 38 | SMT | 3.75 | 44 | 7332 | Robust |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447789003 | SPEC | ||
744031003 | SPEC | ||
744031004 | SPEC | ||
7447789004 | SPEC | ||
744031006 | SPEC | ||
7447789006 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Samples |
---|