Topology | Buck Converter |
Input voltage | 12 V |
Switching frequency | 500-750 kHz |
Output 1 | 3.3 V / 1.5 A |
IC revision | C |
The TPS65160 offers a compact power supply solution to provide all four voltages required by thin-film transistor (TFT) LCD panel. With its high current capabilities, the device is ideal for large screen monitor panels and LCD TV applications.The device can be powered directly from a 12-V input voltage generating the bias voltages VGH and VGL, as well as the source voltage VS and logic voltage for the LCD panels. The device consists of a boost converter toprovide the source voltage VS and a step-down converter to provide the logic voltage for the system. A positive and a negative charge-pump driver provide adjustable regulated output voltages VGL and VGH to bias the TFT.Both boost and step-down converters, as well as the charge-pump driver, operate with a fixed switching frequency of 500 kHz or 750 kHz, selectable by the FREQ pin. The TPS65160 includes adjustable power-on sequencing. The device includes safety features like overvoltage protection of the boost converter and shortcircuit protection of the buck converter, as well as thermal shutdown. Additionally, the device incorporates a gate drive signal to control an isolation MOSFET switch in series with VS or VGH. See the application circuits at the end of this data sheet.
Note:6.8µH or 22µH can also be used for boost converter
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447789115 | SPEC | 8 files | WE-PD SMT Power Inductor | 15 | 2.25 | 130 | 26 | 7332 | Robust |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447789115 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|