IC manufacturers Texas Instruments

IC manufacturers (99)

Texas Instruments TPS65983B | Demoboard TIDA-01627

USB Type-C™ PD Power Bank Reference Design

Overview

TopologyOther Topology

Description

A reference design for power banks to provide 45W of power. This can be used to charge a notebook, phone or a Type-C/PD based device.

Features

  • Supports 5 V at 3 A, 9 V at 3 A, 14.8 V at 2 A, 15 V at 3A, and 20V at 2.25A for Power Data Objects (PDOs)
  • Supports up to 45 W of Power to Charge Portable Devices
  • Automatically Charges After Connecting to USB PD Source

Typical applications

  • Thunderbolt 3 Devices

Products

Order Code Data­sheet Downloads Status Product seriesApplicationInterface TypeTypeGenderPins (Value)
(pcs)
MountWorking Voltage
(V (DC))
Packaging Samples
632723300011SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT USB 3.1 Type C Horizontal Receptacle 24 THR 20 Tape and Reel
Order Code Data­sheet
632723300011SPEC
Samples
Order Code Data­sheet Downloads Status Product seriesApplicationInterface TypeTypeGenderPins (Value)
(pcs)
MountWorking Voltage
(V (DC))
Packaging Samples