Topology | LLC Resonant Converter |
Input voltage | 400 V |
IC revision | 00 |
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Schematic | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744383240047 | SPEC | 9 files | WE-MAPI SMT Power Inductor | 0.47 | 5.35 | 8 | 30 | 145 | 80 | SMT | 1.2 | – | – | – | – | – | – | ||
![]() | 430152043826 | SPEC | – | 5 files | WS-TASV SMT Tact Switch 6x6 mm | – | – | – | – | – | – | – | 4.3 | 260 | 200000 | White | not specified | – | Tape and Reel | |
![]() | 450301014042 | SPEC | – | 5 files | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | – | – | – | – | – | – | 800 | 2000 | Red | – | SPDT | Bulk | |
750344686 | SPEC | – | – | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744383240047 | SPEC | |
![]() | 430152043826 | SPEC | – |
![]() | 450301014042 | SPEC | – |
750344686 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Schematic | Packaging | Samples |
---|