Topology | Buck Converter |
Input voltage | 6-28 V |
Output 1 | 12 V / 2 A |
IC revision | E2 |
This reference design provides a compact system design capable of supporting motor acceleration and deceleration up to ±200 kRPM/s, which is a key requirement in many respirator applications.
Fast acceleration and deceleration up to ±200 kRPM/s10 kRPM to 40 kRPM in 250 ms (C65MS1-L5)40 kRPM to 10 kRPM in 200 ms (C65MS1-L5)Wide input voltage range (6-28 V) supporting regulated DC or battery input with power protection to prevent surge, over-current, and reverse polarity
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691236510003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2365 - 5.08 mm Horiz. Entry w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | 15.24 | – | – | – | – | – | – | – | – | THT | 3 | – | – | – | Horizontal | 20 | Box | ||
885012005009 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | 22 pF | ±5% | 10 | 0402 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | |||
885012205055 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 100 pF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | |||
885012105001 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | 100 nF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | – | 10 | 1 GΩ | X5R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | |||
885012105010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | 100 nF | ±20% | 10 | 0402 | -55 °C up to +85 °C | – | 5 | 5 GΩ | X5R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | |||
61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | – | THT | 2 | Single | – | Pin Header | Straight | 3 | Bag | ||
74438356220 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | 4020 | -40 °C up to +125 °C | – | – | – | – | 4 | 4 | – | 22 | 1.85 | 2.45 | 250 | 11 | 80 | SMT | – | – | 2 | – | – | 1.7 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691236510003 | SPEC | – | |
885012005009 | SPEC | ||
885012205055 | SPEC | ||
885012105001 | SPEC | ||
885012105010 | SPEC | ||
61300211121 | SPEC | – | |
74438356220 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|