Topology | Flyback Converter |
Input voltage | 240 V |
Switching frequency | 30-800 kHz |
Output 1 | 0.37 A |
Output 2 | 3.8 V / 0.04 A |
IC revision | A |
The TPS92001/2 family of general LED lighting PWM controllers contains control and drive circuitry required for off-line isolated or non-isolated LEDlighting applications.The controllers can support Phase Cut TRIAC dimming with minimal external components. The controllers can also be implemented for stage conversion where the power factor (PF) exceeds regulatory requirements for lighting. These controllers also have an accessible 5-V reference that could be used to power a microcontroller or other low power peripheral components. The controllers operate in fixed frequency current mode switching with minimalexternal parts count. Internally implemented circuits include undervoltage lockout featuring startup current less than 100 µA, logic to ensure latched operation, a PWM comparator, and a totem pole output stage to sink or source peak current. The output stage, suitable for driving N Channel MOSFETs, is low in the off state. Oscillator frequency and maximum dutycycle are programmed with two resistors and a capacitor.The TPS92001/2 family also features full cycle soft start. The family offers UVLO thresholds and hysteresis levels for off-line and DC-to-DC systems.The TPS92001/2 is offered in the 8-pin MSOP (DGK) and 8-pin SOIC (D) packages. The small MSOP package makes the device ideally suited for applications where board space and height are at a premium.
Remarks:
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | Size | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447709471 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 470 | 1.4 | – | 560 | 1.8 | Standard | 1.5 | 1.85 | 1.4 | 1.45 | 1210 | ||
![]() | 7447462102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 1000 | 0.25 | 0.27 | 6000 | 2.3 | Heat Shrinking Tube | 0.27 | 0.35 | – | – | 5075 | ||
750312145 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447709471 | SPEC | |
![]() | 7447462102 | SPEC | |
750312145 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | Size | Samples |
---|