Topology | Flyback Converter |
Input voltage | 90-264 V |
Output 1 | 42 V / 0.42 A |
IC revision | A |
This reference design demonstrates low cost, high PF LED Driver solution for T8 tube application, which includes single stage Flyback with Primary Side Regulation topology using TPS92314(SOIC-8). The input range is 85~265Vac and output is 38~42V 420mA. Typical 90% efficiency and PF>0.9.
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61300111121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 1 | Single | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
![]() | 61300111121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|