Topology | Buck Converter |
Input voltage | 30-40 V |
Switching frequency | 100-2000 kHz |
Output 1 | 16 V / 0.9 A |
IC revision | B |
The TPS92512/HV are 2.5A step-down (buck) current regulators with an integrated MOSFET to drive high current LEDs. Available with 42 V and 60 V (HV) input ranges, these LED drivers operate at a user selected fixed-frequency with peak-current mode control and deliver excellent line and load regulation.The TPS92512/HV LED drivers feature separate inputs for analog and pulse width modulation (PWM) dimming for no compromise brightness control achieving contrast ratios of greater than 10:1 and greater than 100:1, respectively. The PWM input is compatible with low-voltage logic standards for easy interface to a broad range of microcontrollers. The analog LED current setpoint is adjustable from 0 V to 300 mV using the IADJ input with an external 0 V to 1.8 V signal.For multi-string applications using two or more TPS92512/HV LED drivers, the internal oscillator can be overdriven by an external clock ensuring all of the converters operate at a common frequency thereby reducing the potential for beat frequencies and simplifying system EMI filtering. An adjustable input under-voltage lockout (UVLO) with hysteresis provides flexibility in setting start/stop voltages based upon supply voltage conditions.The TPS92512 includes cycle-by-cycle overcurrent protection and thermal shutdown protection. It is available in a 10-pin HVSSOP PowerPAD™ package.
Integrated 200-mΩ High-Side MOSFET4.5-V to 42-V Input Voltage Range(4.5 V to 60 V for the TPS92512HV)0 V to 300 mV Adjustable Voltage Reference±5% LED Current Accuracy100-kHz to 2-MHz Switching Frequency RangeDedicated PWM Dimming InputAdjustable Undervoltage-Lock-OutOvercurrent ProtectionOvertemperature ProtectionMSOP-10 Package with PowerPAD
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | RDC max. (mΩ) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744028002 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 2.2 | 1.3 | 1 | 100 | SMT | 155 | 2811 | SMT | ||
![]() | 7447714470 | SPEC | 8 files | WE-PD SMT Power Inductor | 47 | 2.2 | 2.5 | 8.8 | SMT | 99 | 1050 | Performance |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744028002 | SPEC | |
![]() | 7447714470 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | RDC max. (mΩ) | Size | Version | Samples |
---|